Manufacturer part number: 22260058
Brand: LAPP
Price: 18.42 €
Delivery time: 5 Days
Cable length: 10 m
Number of poles: 4
Rated voltage: 30
Positioning cable feed, box-sided: Angled
Positioning cable feed, field-sided: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22260058
Part Number
|
---|
22260058 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cable length (m) | Number of poles | Rated voltage | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of electrical connection, box-sided | Type of electrical connection, field-sided | Type of plug-in contact, box-sided | Type of plug-in contact, field sided | With LED indication | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.42 € | 1 | Available | 5 Days | 10 | 10 | 4 | 30 | Angled | Other | M8 | M8 | Male (plug) | - | False |
Loading...
Operating temperature, fix | 80 | Operating temperature, flexible | 80 | Rated current In | 4 |
---|---|---|---|---|---|
Colour cable sheath | Black | Halogen free | True | Material contact body | CuSn |
Material of cable sheath | PUR (Polyurethane) | Material of contact surface | Ni/Au | Screened | False |
Type of cable | Multi-core |
This page is UNITRONIC® SENSOR M8, part number 22260058.
You can find the detail information about specifications and dimensions on part number 22260058.
Configure
Basic Attributes
Type of plug-in contact, field sided
Cable length(m)
Number of poles
Rated voltage
Positioning cable feed, box-sided
Positioning cable feed, field-sided
Type of electrical connection, box-sided
Type of electrical connection, field-sided
Type of plug-in contact, box-sided
With LED indication
Optional Attributes
Part Number |
---|
22260055 |
22260056 |
22260057 |
22260200 |
22260201 |
22260202 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Cable length (m) | Number of poles | Rated voltage | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of electrical connection, box-sided | Type of electrical connection, field-sided | Type of plug-in contact, box-sided | Type of plug-in contact, field sided | With LED indication |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.75 € | 1 | Available | 5 Days | 10 | 10 | 3 | 60 | Angled | Other | M8 | Free conductor end | Male (plug) | - | False | ||
9.13 € | 1 | Available | 5 Days | 10 | 2 | 4 | 30 | Angled | Other | M8 | Free conductor end | Male (plug) | - | False | ||
12.63 € | 1 | Available | 5 Days | 10 | 5 | 4 | 30 | Angled | Other | M8 | Free conductor end | Male (plug) | - | False | ||
10.70 € | 1 | Available | 5 Days | 10 | 5 | 3 | 250 | Other | Straight | Free conductor end | M8 | - | Female (bus) | False | ||
10.98 € | 1 | Available | 5 Days | 10 | 5 | 3 | 60 | Other | Angled | Free conductor end | M8 | - | Female (bus) | False | ||
8.00 € | 1 | Available | 8 Days | 10 | 2 | 3 | 60 | Other | Straight | Free conductor end | M8 | - | Female (bus) | False |