Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22260370 |
22260665 |
22260844 |
22260845 |
22260846 |
22260847 |
22260848 |
22262081 |
22262093 |
22262105 |
22262106 |
22262107 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cable length (m) | Number of poles | Rated voltage | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of electrical connection, box-sided | Type of electrical connection, field-sided | Type of plug-in contact, box-sided | Type of plug-in contact, field sided | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.58 € | 1 | Available | 5 Days | 10 | 10 | 3 | 60 | Other | Angled | Free conductor end | M8 | - | Female (bus) | ||
8.35 € | 1 | Available | 5 Days | 10 | 5 | 3 | 60 | Straight | Other | M8 | Free conductor end | Male (plug) | - | ||
15.82 € | 1 | Available | 8 Days | 10 | 10 | 4 | 30 | Other | Angled | Free conductor end | M8 | - | Female (bus) | ||
10.33 € | 1 | Available | 5 Days | 10 | 5 | 4 | 30 | Other | Angled | Free conductor end | M8 | - | Female (bus) | ||
8.72 € | 1 | Available | 5 Days | 10 | 2 | 4 | 30 | Other | Angled | Free conductor end | M8 | - | Female (bus) | ||
6.73 € | 1 | Available | 8 Days | 10 | 2 | 3 | 60 | Straight | Other | M8 | Free conductor end | Female (bus) | - | ||
12.10 € | 1 | Available | 5 Days | 10 | 10 | 3 | 60 | Straight | Other | M8 | Free conductor end | Male (plug) | - | ||
9.42 € | 1 | Available | 5 Days | 10 | 5 | 3 | 60 | Other | Angled | Free conductor end | M8 | - | Female (bus) | ||
7.85 € | 1 | Available | 5 Days | 10 | 2 | 3 | 60 | Other | Angled | Free conductor end | M8 | - | Female (bus) | ||
7.85 € | 1 | Available | 5 Days | 10 | 2 | 4 | 30 | Straight | Other | M8 | Free conductor end | Male (plug) | - | ||
9.83 € | 1 | Available | 5 Days | 10 | 5 | 4 | 30 | Straight | Other | M8 | Free conductor end | Male (plug) | - | ||
13.12 € | 1 | Available | 5 Days | 10 | 10 | 4 | 30 | Straight | Other | M8 | Free conductor end | Male (plug) | - |
Loading...
Operating temperature, fix | 80 | Operating temperature, flexible | 80 | Rated current In | 4 |
---|---|---|---|---|---|
Colour cable sheath | Black | Halogen free | False | Material contact body | CuSn |
Material of cable sheath | PVC | Material of contact surface | Ni/Au | Screened | False |
Type of cable | Multi-core | With LED indication | False |
Configure
Basic Attributes
Cable length(m)
Number of poles
Rated voltage
Positioning cable feed, box-sided
Positioning cable feed, field-sided
Type of electrical connection, box-sided
Type of electrical connection, field-sided
Type of plug-in contact, box-sided
Type of plug-in contact, field sided
Optional Attributes