Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GHDR-40V-S-1(F)
Part Number
|
---|
GHDR-40V-S-1(F) |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector series initials | G/H/I | P/Q/R | Number Of Cores | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Representative Standard | Product Category | Specifications | Color | Applicable wire range (AWG) | Product form | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.10 € | 4 | Available | 6 Days | G/H/I | GH | - | 40 | AC/DC 1 | AC/DC 50 | Angle | UL | Base | Side type | Natural (ivory) | #30 to 26 | Embossed taping |
Loading...
Connector Shape | Square shape | Applicable pin/contact | Male (plug) | Application | For PCB |
---|---|---|---|---|---|
Protection function (environmentally resistant) | N/A | Pitch(mm) | 1.25 | Other standards | UL94V-0 |
Configure
Basic Attributes
P/Q/R
G/H/I
Number Of Cores
Allowable Current(A)
Allowable Voltage(V)
Connection direction
Representative Standard
Product Category
Specifications
Color
Applicable wire range(AWG)
Product form
Filter by standard shipping days
Optional Attributes