Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H3DT-HDS 200-240VAC
Part Number
|
---|
H3DT-HDS 200-240VAC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Display method | Time specifications (s) | Power Supply Voltage | Dimension vertical (mm) | Rated power supply voltage (V) | Contact Configuration | Terminal shape | Type of Electric Connection | Number of Outputs, Undelayed, Normally Closed Contact | Number of Outputs, Delayed, Normally Open Contact | Number of Outputs, Undelayed, Change-Over Contact | Number of Outputs, Delayed, Change-Over Contact | Number of Outputs, Delayed, Normally Closed Contact | Number of Outputs, Undelayed, Normally Open Contact | Suitable as Remote Control | Function Floating Contact on De-Energization | Function Delay on De-Energization | Remote Operation Possible | With Semiconductor Output | Function Flashing, Starting With Pause, Fixed Time | With Plug-In Socket | Function Pulse Shaping | Function Flashing, Starting With Pulse, Fixed Time | Function Floating Contact on Energization | Function Delay-On Energization | Clock Function, Starting With Pulse, Variable | Clock Function, Starting With Pause, Variable | Function Star-Delta | Pluggable on Auxiliary Contact Block | Outputs, Reversible Delayed/Undelayed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
129.00 € | 1 | 3 Days | LED | 0.1 - 12 | AC-dedicated | 90 | 200 to 240 V AC | - | - | Spring clamp connection | 0 | 1 | 0 | 1 | 1 | 0 | false | false | true | false | false | false | false | false | false | false | false | false | false | false | false | false |
Loading...
Type | Power Supply Off Delay Timer | Mounting Method | DIN rail mount | Output Method | Relay |
---|---|---|---|---|---|
Representative Standard | CE / UL / CCC / CSA | Dimension width(mm) | 17.5 | Dimension depth(mm) | 90 |
Time ranges = N | 2 |
This page is Power OFF-Delay Timer H3DT-H, part number H3DT-HDS 200-240VAC.
You can find the detail information about specifications and dimensions on part number H3DT-HDS 200-240VAC.
Configure
Basic Attributes
Contact Configuration
Terminal shape
Display method
Time specifications(s)
Power Supply Voltage
Dimension vertical(mm)
Rated power supply voltage(V)
Type of Electric Connection
Number of Outputs, Undelayed, Normally Closed Contact
Number of Outputs, Delayed, Normally Open Contact
Number of Outputs, Undelayed, Change-Over Contact
Number of Outputs, Delayed, Change-Over Contact
Number of Outputs, Delayed, Normally Closed Contact
Number of Outputs, Undelayed, Normally Open Contact
Suitable as Remote Control
Function Floating Contact on De-Energization
Function Delay on De-Energization
Remote Operation Possible
With Semiconductor Output
Function Flashing, Starting With Pause, Fixed Time
With Plug-In Socket
Function Pulse Shaping
Function Flashing, Starting With Pulse, Fixed Time
Function Floating Contact on Energization
Function Delay-On Energization
Clock Function, Starting With Pulse, Variable
Clock Function, Starting With Pause, Variable
Function Star-Delta
Pluggable on Auxiliary Contact Block
Outputs, Reversible Delayed/Undelayed
Filter by standard shipping days
Optional Attributes
Part Number |
---|
H3DT-HBL AC/DC24-48 |
H3DT-HBS 24-48VAC/DC |
H3DT-HBS AC/DC24-48 |
H3DT-HCL AC100-120V |
H3DT-HCS AC100-120V |
H3DT-HDS AC200-240V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Display method | Time specifications (s) | Power Supply Voltage | Dimension vertical (mm) | Rated power supply voltage (V) | Contact Configuration | Terminal shape | Type of Electric Connection | Number of Outputs, Undelayed, Normally Closed Contact | Number of Outputs, Delayed, Normally Open Contact | Number of Outputs, Undelayed, Change-Over Contact | Number of Outputs, Delayed, Change-Over Contact | Number of Outputs, Delayed, Normally Closed Contact | Number of Outputs, Undelayed, Normally Open Contact | Suitable as Remote Control | Function Floating Contact on De-Energization | Function Delay on De-Energization | Remote Operation Possible | With Semiconductor Output | Function Flashing, Starting With Pause, Fixed Time | With Plug-In Socket | Function Pulse Shaping | Function Flashing, Starting With Pulse, Fixed Time | Function Floating Contact on Energization | Function Delay-On Energization | Clock Function, Starting With Pulse, Variable | Clock Function, Starting With Pause, Variable | Function Star-Delta | Pluggable on Auxiliary Contact Block | Outputs, Reversible Delayed/Undelayed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
139.84 € | 1 | 6 Days | [Other] LED lighting on/lighting off | 1 to 12 / 10 to 120 | AC/DC | 100 | 24 to 48 V AC/DC | 1c | Push-in Plus terminal | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
129.00 € | 1 | 3 Days | LED | 0.1 - 12 | AC/DC | 90 | 24 to 48 V AC/DC | - | - | Spring clamp connection | 0 | 1 | 0 | 1 | 1 | 0 | false | false | true | false | false | false | false | false | false | false | false | false | false | false | false | false | ||
128.73 € | 1 | 6 Days | [Other] LED lighting on/lighting off | 0.1 to 1.2 / 1 to 12 | AC/DC | 100 | 24 to 48 V AC/DC | 1c | Push-in Plus terminal | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
124.32 € | 1 | 6 Days | [Other] LED lighting on/lighting off | 1 to 12 / 10 to 120 | AC-dedicated | 100 | 100 to 120 V AC | 1c | Push-in Plus terminal | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
139.84 € | 1 | 6 Days | [Other] LED lighting on/lighting off | 0.1 to 1.2 / 1 to 12 | AC-dedicated | 100 | 100 to 120 V AC | 1c | Push-in Plus terminal | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
139.84 € | 1 | 6 Days | [Other] LED lighting on/lighting off | 0.1 to 1.2 / 1 to 12 | AC-dedicated | 100 | 200 to 240 V AC | 1c | Push-in Plus terminal | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |