Busbar E-Cu【1-6 Pieces Per Package】

Busbar E-Cu

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3580000
3580100
3581000
3581100
3582000
3583000
3584000
3585005
3586005
3587000
3588005
3589005
3590005
3590015
3590020
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Thickness
(mm)

136.69 €

6 Pieces Per Package

1 pack Available 7 Days 125

280.35 €

6 Pieces Per Package

1 pack Available 7 Days 1210

187.70 €

6 Pieces Per Package

1 pack Available 7 Days 155

434.19 €

6 Pieces Per Package

1 pack Available 7 Days 1510

219.17 €

6 Pieces Per Package

1 pack Available 7 Days 205

291.70 €

6 Pieces Per Package

1 pack Available 7 Days 255

336.76 €

6 Pieces Per Package

1 pack Available 7 Days 305

229.19 €

3 Pieces Per Package

1 pack Available 7 Days 2010

342.27 €

3 Pieces Per Package

1 pack Available 7 Days 3010

467.02 €

3 Pieces Per Package

1 pack Available 7 Days 4010

356.16 €

2 Pieces Per Package

1 pack Available 7 Days 5010

452.10 €

2 Pieces Per Package

1 pack Available 7 Days 6010

301.56 €

1 Available 7 Days 8010

377.49 €

1 Available 7 Days 10010

456.57 €

1 Available 7 Days 12010

Loading...

  1. 1

Basic information

Length(mm) 2400

Tech Support