DK 482.6 mm (19") mounting angles【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7688000

Part Number
7688000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

76.84 €

2 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Suitable for enclosure building height(mm) 1200 Colour Other Material Metal

This page is DK 482.6 mm (19") mounting angles, part number 7688000.
You can find the detail information about specifications and dimensions on part number 7688000.

Tech Support