DK Base mount【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5501300
5501310
5501320
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Building depth for cabinet build in
(mm)

42.83 €

2 Pieces Per Package

1 pack Available 7 Days 600

47.00 €

2 Pieces Per Package

1 pack Available 7 Days 800

51.17 €

2 Pieces Per Package

1 pack Available 7 Days 1000

Loading...

  1. 1

Basic information

RAL-number 7035 Colour Grey Material Metal

Tech Support