DK Cable clamps【25 Pieces Per Package】 (7098000)

DK Cable clamps 7098000
  • Volume Discount

Product Details:

Manufacturer part number: 7098000

Brand: RITTAL

Price: 93.09

Delivery time: 7 Days


Technical Data:

For cable diameter: 42 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7098000

Part Number
7098000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
For cable diameter
(mm)

93.09 €

25 Pieces Per Package

1 pack Available 7 Days 42

Loading...

  1. 1

Basic information

Max. number of cables 1 Material Steel Surface finish Galvanic/electrolytic zinc plated
With plastic tray true

This page is DK Cable clamps, part number 7098000.
You can find the detail information about specifications and dimensions on part number 7098000.

Variation of this product

Part Number
7097000
7097220
7097260
7097300
7098100
7099000
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
For cable diameter
(mm)

54.76 €

25 Pieces Per Package

1 pack Available 7 Days 22

50.89 €

25 Pieces Per Package

1 pack Available 7 Days 26

56.70 €

25 Pieces Per Package

1 pack Available 7 Days 30

59.10 €

25 Pieces Per Package

1 pack Available 7 Days 34

111.00 €

25 Pieces Per Package

1 pack Available 7 Days 56

126.38 €

25 Pieces Per Package

1 pack Available 7 Days 64

Tech Support