Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7391000
Depth(mm) | 750 | RAL-number | 7035 | Width(mm) | 550 |
---|---|---|---|---|---|
Colour | Grey | Material | Steel | Type of surface | With powder coating |
This page is DK Data Rack distributor rack, part number 7391000.
You can find the detail information about specifications and dimensions on part number 7391000.
Part Number |
---|
7396000 |
7400000 |
7445000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) |
---|---|---|---|---|---|---|
376.00 € | 1 | Available | 7 Days | 1721,8 | ||
396.89 € | 1 | Available | 7 Days | 1899,5 | ||
452.10 € | 1 | Available | 7 Days | 2121,8 |