DK Monitor / keyboard unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9055310
9055312
9055410
9055412
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RAL-number Function

2,501.43 €

1 Available 7 Days 7035Keyboard : German

2,501.43 €

1 Available 7 Days 7035Keyboard : English

2,501.43 €

1 Available 7 Days 9005Keyboard : German

2,501.43 €

1 Available 7 Days 9005Keyboard : English

Loading...

  1. 1

Basic information

Width(mm) 482.6 Screen diagonal(inch) 432 Number of colours of the display 16700000
Number of grey-scales/blue-scales of display 256 Resolution of display (max. pixels) 1280 x 1024 Degree of protection (IP) IP20
Type of display TFT Voltage type DC With HW-interface PS2/USB/video signal, analogue/digital video signal
Mouse-cursor control integrated true Display Colour/On Screen With touch screen false
Front build in possible true Rack-assembly possible true

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360