SK Blanking cover【2 Pieces Per Package】 (3238020)

SK Blanking cover 3238020
  • Volume Discount

Product Details:

Manufacturer part number: 3238020

Brand: RITTAL

Price: 20.73

Delivery time: 7 Days


Technical Data:

Suitable for: Model No.: 3238....


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3238020

Part Number
3238020
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for

20.73 €

2 Pieces Per Package

1 pack Available 7 Days Model No.: 3238....

Loading...

  1. 1

Basic information

Colour Grey Material Plastic

This page is SK Blanking cover, part number 3238020.
You can find the detail information about specifications and dimensions on part number 3238020.

Variation of this product

Part Number
3237020
3239020
3240020
3243020
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Suitable for

17.90 €

2 Pieces Per Package

1 pack Available 7 Days Model No.: 3237....

21.94 €

2 Pieces Per Package

1 pack Available 7 Days Model No.: 3239....

24.92 €

2 Pieces Per Package

1 pack Available 7 Days Model No.: 3240..../3241....

28.19 €

2 Pieces Per Package

1 pack Available 7 Days Model No.: 3243..../3244..../3245....

Tech Support