SK Integrated louvres【4 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2541235
2542235
2543235
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Width
(mm)

32.99 €

4 Pieces Per Package

1 pack Available 7 Days 110160

34.48 €

4 Pieces Per Package

1 pack Available 7 Days 100210

37.88 €

4 Pieces Per Package

1 pack Available 7 Days 110330

Loading...

  1. 1

Basic information

Degree of protection (IP) Other Material Steel Type of surface Varnished

Tech Support