SK Metal filter (3284210)

SK Metal filter 3284210
  • Volume Discount

Product Details:

Manufacturer part number: 3284210

Brand: RITTAL

Price: 85.49

Delivery time: 7 Days


Technical Data:

Width: 425 mm

Depth: 10 mm

Height: 78 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3284210

Part Number
3284210
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWidth
(mm)
Depth
(mm)
Height
(mm)

85.49 €

1 Available 7 Days -4251078

Loading...

  1. 1

Basic information

Material Aluminium Colour Natural colour With filter mat true
EMC-version false

This page is SK Metal filter, part number 3284210.
You can find the detail information about specifications and dimensions on part number 3284210.

Variation of this product

Part Number
3285910
3286120
3286310
3286410
3286510
3286520
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSWidth
(mm)
Depth
(mm)
Height
(mm)

122.05 €

1 Available 7 Days 1038010358

82.97 €

1 Available 7 Days 101901095

82.97 €

1 Available 7 Days 1026510200

87.59 €

1 Available 7 Days 1034410268

106.52 €

1 Available 7 Days 1053010255

182.19 €

1 Available 7 Days -5008558

Tech Support