Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6450060
Length(mm) | 1.501 | Operating temperature max.(°C) | 90 | Nominal voltage AC(V) | 230 |
---|---|---|---|---|---|
Number of cores | 3 | Material | PVC | Protective conductor | true |
This page is SM Connection cable, part number 6450060.
You can find the detail information about specifications and dimensions on part number 6450060.