Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2383030
Height(mm) | 372 | Width(mm) | 477 | Depth(mm) | 110,5 |
---|---|---|---|---|---|
RAL-number | 7024 | Colour | Grey | Material | Metal |
This page is SM TFT holder, part number 2383030.
You can find the detail information about specifications and dimensions on part number 2383030.