SV Cable entry gland【1-4 Pieces Per Package】 (9665760)

SV Cable entry gland 9665760

Click on this image to zoom in.

Click on this image to zoom in.

  • SV Cable entry gland
  • SV Cable entry gland
  • SV Cable entry gland
  • SV Cable entry gland
  • SV Cable entry gland
  • Volume Discount

Product Details:

Manufacturer part number: 9665760

Brand: RITTAL

Price: 24.04

Delivery time: 7 Days


Technical Data:

Material: Plastic

Model: 2 x M25/32/40, 1 x M32/40/50, 2 x M40/50/63


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9665760

Part Number
9665760
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Model

24.04 €

1 Available 7 Days Plastic2 x M25/32/40, 1 x M32/40/50, 2 x M40/50/63

Loading...

  1. 1

Basic information

Width(mm) 250 Depth(mm) 160 Surface treatment With powder coating

This page is SV Cable entry gland, part number 9665760.
You can find the detail information about specifications and dimensions on part number 9665760.

Variation of this product

Part Number
9665750
9665770
9665780
9665785
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Material Model

24.04 €

1 Available 7 Days Plastic14 x M25/32

35.97 €

1 Available 7 Days PlasticWith sealing membranes : 32 x Ø 7 – 16 mm, 4 x Ø 10 – 20 mm, 3 x Ø 14 – 26 mm

38.63 €

1 Available 7 Days PlasticWith entry glands up to Ø 66 mm

29.40 €

4 Pieces Per Package

1 pack Available 7 Days SteelSolid

Tech Support