SV Circuit-breaker component adaptor (9342400)

SV Circuit-breaker component adaptor 9342400

Click on this image to zoom in.

Click on this image to zoom in.

  • SV Circuit-breaker component adaptor
  • SV Circuit-breaker component adaptor
  • SV Circuit-breaker component adaptor
  • SV Circuit-breaker component adaptor
  • SV Circuit-breaker component adaptor
  • SV Circuit-breaker component adaptor
  • SV Circuit-breaker component adaptor
  • Volume Discount

Product Details:

Manufacturer part number: 9342400

Brand: RITTAL

Price: 33.87

Delivery time: 7 Days


Technical Data:

Height: 210 mm

Rail width: 10 mm

Width: 72 mm

Max. rated current: 100 A

Cable outlet: Top


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9342400

Part Number
9342400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rail width
(mm)
Width
(mm)
Max. rated current
(A)
Cable outlet

33.87 €

1 Available 7 Days 2101072100Top

Loading...

  1. 1

Basic information

Busbar thickness(mm) 5 / 10 Busbar distance(mm) 60

This page is SV Circuit-breaker component adaptor, part number 9342400.
You can find the detail information about specifications and dimensions on part number 9342400.

Variation of this product

Part Number
9342410
9342500
9342504
9342510
9342514
9342540
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Rail width
(mm)
Width
(mm)
Max. rated current
(A)
Cable outlet

33.87 €

1 Available 7 Days 2101072100Bottom

41.94 €

1 Available 7 Days 21518.590160Top

74.30 €

1 Available 7 Days 27718.5120160Top

41.94 €

1 Available 7 Days 21518.590160Bottom

74.30 €

1 Available 7 Days 27718.5120160Bottom

43.85 €

1 Available 7 Days 22518.590125Top

Tech Support