SV Connection pin【20 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9340280

Part Number
9340280
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.30 €

20 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Connection type Other Colour Other Type of connector RJ9 4(2)
Model Plug

This page is SV Connection pin, part number 9340280.
You can find the detail information about specifications and dimensions on part number 9340280.

Tech Support