SV Connection space extender【10 Pieces Per Package】 (3418030)

SV Connection space extender 3418030
  • Volume Discount

Product Details:

Manufacturer part number: 3418030

Brand: RITTAL

Price: 34.48

Delivery time: 7 Days


Technical Data:

Construction size: D02


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3418030

Part Number
3418030
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Construction size

34.48 €

10 Pieces Per Package

1 pack Available 7 Days D02

Loading...

  1. 1

Basic information

Number of poles 3

This page is SV Connection space extender, part number 3418030.
You can find the detail information about specifications and dimensions on part number 3418030.

Variation of this product

Part Number
3427030
3433030
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Construction size

40.59 €

10 Pieces Per Package

1 pack Available 7 Days Other

47.16 €

10 Pieces Per Package

1 pack Available 7 Days Other

Tech Support