SV Contact hazard protection module (ISV)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9666000
9666010
9666020
9666030
9666040
9666050
9666053
9666060
9666063
9666070
9666073
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Width
(mm)

21.19 €

1 Available 7 Days 150250

21.33 €

1 Available 7 Days 300250

35.51 €

1 Available 7 Days 450250

43.85 €

1 Available 7 Days 600250

32.99 €

1 Available 7 Days 150500

35.51 €

1 Available 7 Days 300500

48.94 €

1 Available 7 Days 300750

55.65 €

1 Available 7 Days 450500

77.75 €

1 Available 7 Days 450750

73.27 €

1 Available 7 Days 600500

104.61 €

1 Available 7 Days 600750

Loading...

  1. 1

Basic information

Degree of protection (IP) Other Material Steel

Tech Support