Cover section for RiLine busbar systems【2 Pieces Per Package】

Cover section for RiLine busbar systems

Click on this image to zoom in.

Click on this image to zoom in.

  • Cover section for RiLine busbar systems
  • Cover section for RiLine busbar systems

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9340200
9340210
9340214
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Number of poles

31.33 €

2 Pieces Per Package

1 pack Available 7 Days 7003

43.71 €

2 Pieces Per Package

1 pack Available 7 Days 11003

57.14 €

2 Pieces Per Package

1 pack Available 7 Days 11004

Loading...

  1. 1

Basic information

Degree of protection (IP) Other Material Steel

Tech Support