Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
9666722 |
9666723 |
9666724 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Width (mm) | |
---|---|---|---|---|---|---|---|
11.90 € | 2 Pieces Per Package | 1 pack | Available | 7 Days | 500 | ||
17.32 € | 2 Pieces Per Package | 1 pack | Available | 7 Days | 750 | ||
22.54 € | 2 Pieces Per Package | 1 pack | Available | 7 Days | 1000 |
Loading...
Busbar distance(mm) | 60 | Short-circuit breaking capacity (Icw)(kA) | 23 | Number of poles | 3 |
---|