End support for fuse-switch disconnector section

End support for fuse-switch disconnector section

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9674430
9674436
9674438
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For busbars
(mm)

114.31 €

1 Available 7 Days 100 x 10

105.19 €

1 Available 7 Days 60 x 10

112.21 €

1 Available 7 Days 80 x 10

Loading...

  1. 1

Basic information

Busbar distance(mm) 60 Short-circuit breaking capacity (Icw)(kA) 23 Number of poles 3

Tech Support