SV Mini-PLS component adaptor (9614000)

SV Mini-PLS component adaptor 9614000

Click on this image to zoom in.

Click on this image to zoom in.

  • SV Mini-PLS component adaptor
  • SV Mini-PLS component adaptor
  • SV Mini-PLS component adaptor
  • SV Mini-PLS component adaptor
  • Volume Discount

Product Details:

Manufacturer part number: 9614000

Brand: RITTAL

Price: 19.23

Delivery time: 7 Days


Technical Data:

Width: 54 mm

Max. rated current: 25 A

Suitable for: Support rail height 7.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9614000

Mini-PLS Component Adaptor

Product Information

Material

– Polyamide (PA 6.6)
– Fire protection corresponding to UL 94-V0

Colour

– RAL 7035
– RAL 9011 (9629.000)

Specifications

Rated current max. 12 – 25 A
    
    
    
    
Rated max. current AP. of12252525252525Page
Rated operating voltage V, ~ 690, 3~690, 3~690, 3~690, 3~690, 3~690, 3~690, 3~ 
Number of poles 3-pole3-pole3-pole3-pole3-pole3-pole3-pole 
Connection cables AWG 14AWG 12AWG 12AWG 12AWG 12AWG 12AWG 12 
Support rails quantity/height mm 1/7.51/7.51/151/7.51/151/7.51/7.5 
Width mm 45454554547290 
Height mm 160160160160160160160 
Approvals URURUR 
Model No.1 pc(s).9614.1109614.1009615.1009614.0009615.0009625.0009629.010 
Accessories
Insert strip2 pc(s).9623.0009623.0009623.0009623.0009623.0009623.0009623.000316
Support rails, height 7.5 mmWidth 45 mm10 pc(s).9320.1509320.1509320.1509320.150316
Width 54 mm10 pc(s).3548.0003548.000316

Rated current max. 40 – 100 A
   
  
  
  
Rated max. current AP. of404040100Page
Rated operating voltage V, ~ 690, 3~690, 3~690, 3~690, 3~ 
Number of poles 3-pole3-pole3-pole3-pole 
Connection cables AWG 10AWG 10AWG 1035 mm2 
Support rails quantity/height mm 1/7.51/151/7.5 
Width mm 54547290 
Height mm 160160160160 
Approvals URURUR 
Model No.1 pc(s).9616.0009617.0009627.0009629.000 
Accessories
Insert strip2 pc(s).9623.0009623.0009623.000316
Support railsHeight 7.5 mmWidth 54 mm10 pc(s).3548.0003548.000316
Height 15 mmWidth 72 mm5 pc(s).9320.120316

Switchgear assignment – Mini-PLS component adaptors 12 A/25 A
Make/modelModel No.
ABB
MS1169614.100
MS3259614.000
MS450 (max. 25 A)9614.000
MS451 (max. 25 A)9614.000
Eaton
PKZM0 (up to 25 A)9614.100
PKZM01 (up to 25 A)9614.100
PKZM4 (up to 25 A)9614.000
PKE129614.100
PKE32 (up to 25 A)9614.100
PKE65 (up to 25 A)9614.000
Schneider Electric
GV2-P (up to 25 A)9614.100
GV2-RT9614.100
GV2-LE109614.100
GV3 (up to 25 A)9614.100
Siemens
S0 
3RV10 21...9614.100
3RV20 21... (up to 25 A)9614.100
S00 
3RV10 11...9614.1001)
3RV20 11...9614.1001)
S2 
3RV10 31... (up to 25 A)9614.000
1) Support rail must be offset

Switchgear assignment – Mini-PLS component adaptors 40 A/100 A
Make/modelModel No.Accessories Model No.
ABB
MS450 (max. 40 A)9617.000
MS451 (max. 40 A)9629.0009320.120
MS4959629.0009320.120
MS4969629.0009320.120
MS4979629.0009320.120
Tmax  
T19629.000
T29629.000
Eaton
NZM 19629.000
PKZ29627.000
PKZM4 (max. 40 A)9617.000
PKZM49629.0009320.120
Schneider Electric
NS 809629.000
GV3 (max. 40 A)9616.000
GV39629.0009320.120
Siemens
S2  
3RV10 31... (max. 40 A)9616.000
3RV10 31...9629.0009320.120
S3  
3RV1341/429629.0009320.120
Part Number
9614000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Max. rated current
(A)
Suitable for

19.23 €

1 Available 7 Days 5425Support rail height 7.5 mm

Loading...

  1. 1

Basic information

Busbar distance(mm) 60 Type of electrical connection Other

This page is SV Mini-PLS component adaptor, part number 9614000.
You can find the detail information about specifications and dimensions on part number 9614000.

Variation of this product

Part Number
9614100
9614110
9615000
9615100
9616000
9617000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Max. rated current
(A)
Suitable for

18.81 €

1 Available 7 Days 4525Support rail height 7.5 mm

19.23 €

1 Available 7 Days 45-Support rail height 7.5 mm

20.59 €

1 Available 7 Days 5425Support rail height 15 mm

19.98 €

1 Available 7 Days 4525Support rail height 15 mm

19.84 €

1 Available 7 Days 5440Support rail height 7.5 mm

21.63 €

1 Available 7 Days 5440Support rail height 15 mm

Tech Support