Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
9342800 |
9342810 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Suitable for | |
---|---|---|---|---|---|---|---|
4.59 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | support frame width 45mm | ||
5.37 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | support frame width 55mm |
Loading...
Busbar distance(mm) | 60 | Short-circuit breaking capacity (Icw)(kA) | 23 | Number of poles | 3 |
---|