SV Threaded bolt【6-8 Pieces Per Package】 (9676982)

SV Threaded bolt 9676982
  • Volume Discount

Product Details:

Manufacturer part number: 9676982

Brand: RITTAL

Price: 12.22

Delivery time: 7 Days


Technical Data:

Length: 50 mm

Thread size (M..): 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9676982

Part Number
9676982
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Thread size (M..)

12.22 €

8 Pieces Per Package

1 pack Available 7 Days 5012

Loading...

  1. 1

Basic information

Pitch thread(mm) 1.41 Material Other Surface treatment Galvanic/electrolytic zinc plated

This page is SV Threaded bolt, part number 9676982.
You can find the detail information about specifications and dimensions on part number 9676982.

Variation of this product

Part Number
9676972
9676973
9676976
9676983
9676986
9676987
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Thread size (M..)

8.75 €

8 Pieces Per Package

1 pack Available 7 Days 4510

10.48 €

8 Pieces Per Package

1 pack Available 7 Days 5510

12.46 €

8 Pieces Per Package

1 pack Available 7 Days 7010

14.62 €

8 Pieces Per Package

1 pack Available 7 Days 6012

16.25 €

8 Pieces Per Package

1 pack Available 7 Days 7012

17.74 €

8 Pieces Per Package

1 pack Available 7 Days 8012

Tech Support