SZ Cable clamp【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2350000
2351000
2352000
2353000
2354000
2355000
2356000
2357000
2358000
2359000
2360000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
For cable diameter
(mm)

54.76 €

25 Pieces Per Package

1 pack Available 7 Days 6 - 12

57.28 €

25 Pieces Per Package

1 pack Available 7 Days 12 - 16

59.38 €

25 Pieces Per Package

1 pack Available 7 Days 14 - 18

60.73 €

25 Pieces Per Package

1 pack Available 7 Days 18 - 22

64.46 €

25 Pieces Per Package

1 pack Available 7 Days 22 - 26

69.83 €

25 Pieces Per Package

1 pack Available 7 Days 26 - 30

75.65 €

25 Pieces Per Package

1 pack Available 7 Days 30 - 34

88.03 €

25 Pieces Per Package

1 pack Available 7 Days 34 - 38

91.02 €

25 Pieces Per Package

1 pack Available 7 Days 38 - 42

95.49 €

25 Pieces Per Package

1 pack Available 7 Days 42 - 46

98.31 €

25 Pieces Per Package

1 pack Available 7 Days 46 - 50

Loading...

  1. 1

Basic information

Max. number of cables 1 Material Steel Mounting method Other
Surface finish Galvanic/electrolytic zinc plated With plastic tray true

Tech Support