SZ Hex screws【500 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2504000

Part Number
2504000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

83.56 €

500 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Length(mm) 10 Thread size (M..) 5 Pitch thread(mm) 1.41
Material Other Thread moulding Thread-forming Screwing system Internal hexagon

This page is SZ Hex screws, part number 2504000.
You can find the detail information about specifications and dimensions on part number 2504000.

Tech Support