Manufacturer part number: 4315830
Brand: RITTAL
Price: 27.02 €
Delivery time: 7 Days
Length: 600.001 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4315830
Operating temperature max.(°C) | 90 | Nominal voltage AC(V) | 230 | Number of cores | 3 |
---|---|---|---|---|---|
Protective conductor | true |
This page is SZ Interconnecting cable, part number 4315830.
You can find the detail information about specifications and dimensions on part number 4315830.
Part Number |
---|
4315840 |
4315850 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) |
---|---|---|---|---|---|---|
28.65 € | 1 | Available | 7 Days | 1000.001 | ||
30.14 € | 1 | Available | 7 Days | 3000.001 |