SZ Multi-tooth screws【300 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2504500
2504800
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size (M..)

44.18 €

300 Pieces Per Package

1 pack Available 7 Days 6

44.18 €

300 Pieces Per Package

1 pack Available 7 Days 8

Loading...

  1. 1

Basic information

Length(mm) 12 Material Other Surface treatment Galvanic/electrolytic zinc plated

Tech Support