SZ Pan-head screws【500 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2489000
2489500
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screwing system

85.05 €

500 Pieces Per Package

1 pack Available 7 Days Philips

85.05 €

500 Pieces Per Package

1 pack Available 7 Days -

Loading...

  1. 1

Basic information

Length(mm) 12 Thread size (M..) 5 Pitch thread(mm) 1.41
Material Other Thread moulding Thread-forming

Tech Support