IW Worktop

IW Worktop

Click on this image to zoom in.

Click on this image to zoom in.

  • IW Worktop
  • IW Worktop
  • IW Worktop

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6902100
6902300
6902310
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Depth
(mm)
Colour Material

285.89 €

1 Available 7 Days 1000895BlackPlastic

140.70 €

1 Available 7 Days 610645BlackPlastic

218.42 €

1 Available 7 Days 950600OtherOther

Loading...

  1. 1

Basic information

Height(mm) 38 RAL-number 7035 Degree of protection (IP) Other
Type of surface With powder coating

Tech Support