Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6902770
RAL-number | 7035 | Degree of protection (IP) | Other | Colour | Grey |
---|---|---|---|---|---|
Material | Plastic | Type of surface | With powder coating |
This page is IW Cable gland, part number 6902770.
You can find the detail information about specifications and dimensions on part number 6902770.