AMP SEAL16 2P CAP ASSY WITH RESIST / DIODE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2040104-2

Part Number
2040104-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

7.43 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials A/B/C A/B/C AMPSEAL
Applicable pin/contact Male (plug) Number Of Cores 2 Application Cable Connection
Allowable Current(A) 13 Connection direction Straight Protection function (environmentally resistant) Available
Type Housing (with diode: S3V60) Material (Housing) PBT GF Color (Housing) Red

Tech Support