Breaker FAU Series For Control Panel (NF30-FAU 2P 5A)

Breaker FAU Series For Control Panel NF30-FAU 2P 5A

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: NF30-FAU 2P 5A

Brand: MITSUBISHI ELECTRIC

Price: 28.43

Delivery time: 6 Days


Technical Data:

Ampere frame: 30AF

Number of Poles: 2

Rated Current: 5 A

Dimension width: 40 mm

Rated block capacity AC 240 V: 1.5 kA


(i)Remark

  • Product image is a representative image. The actual item varies according to the model number. Please bear this in mind.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NF30-FAU 2P 5A

Part Number
NF30-FAU 2P 5A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ampere frame Number of Poles Rated Current
(A)
Dimension width
(mm)
Rated block capacity AC 240 V
(kA)

28.43 €

1 6 Days 30AF25401.5

Loading...

  1. 1

Basic information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method DIN/Screw retention Connection Method Surface type
Representative Standard PSE / CE / UL / TUV / CCC Dimension height(mm) 72 Dimension depth(mm) 73.5
Type No fuse breaker (standard product) Motor breaker(Apply) Not applicable

Tech Support