Halogen Bulb

Halogen Bulb
  • Volume Discount
This is a halogen bulb. The wattage is 35 and the voltage is 12. The supported model is HKFM-101G-B-A0383.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D01203515A-F1

Part Number
D01203515A-F1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.55 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Type Lighting Related Part (Rated) Compatible Model HKFM-101G-B-A0383 Specifications 12 V 35 W
JAN Code 4938766011687

This page is Halogen Bulb, part number D01203515A-F1.
You can find the detail information about specifications and dimensions on part number D01203515A-F1.

Tech Support