Wall Box (Plastic Rainproof Box), Vertical Type With Roof

Wall Box (Plastic Rainproof Box), Vertical Type With Roof

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Roof and door can be detached from main body. (Except WB-5A model)
· Roof can be attached or detached after installation. (Except WB-4AL, 5A models)
· Wooden board can be attached and detached from the front surface. (Except WB-4AL, 5A models)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WB-1AK
WB-2AK
WB-3AK
WB-5AM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Mounting space ELB Effective depth

13.76 €

1 7 Days Black3P30AF × 190

23.78 €

1 6 Days Black3P60AF × 1100

30.64 €

1 6 Days Black3P100AF × 1120

162.30 €

1 6 Days Milky white3P150AF × 2146

Loading...

  1. 1

Tech Support