Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
9676966 |
9676967 |
9676968 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Length (mm) | |
---|---|---|---|---|---|---|---|
6.13 € | 8 Pieces Per Package | 1 pack | Available | 7 Days | 40 | ||
6.33 € | 8 Pieces Per Package | 1 pack | Available | 7 Days | 60 | ||
6.55 € | 8 Pieces Per Package | 1 pack | Available | 7 Days | 80 |
Loading...
Thread size (M..) | 10 | Busbar distance(mm) | 60 | Rated current(A) | 3 |
---|---|---|---|---|---|
Short-circuit breaking capacity (Icw)(kA) | 23 | Number of poles | 3 |