Changeover switch 10 A 1 x 60 °

Changeover switch 10 A 1 x 60 °

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CG4 A210-600 FS2 V750D/2H
CG4 A211-600 FS2 V750D/2H
CG4 A220-600 FS2 V750D/2J
CG4 A221-600 FS2 V750D/2J
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Print motif

43.35 €

1 Available 3 Days 11/0/2

49.85 €

1 Available 3 Days 21/0/2

43.35 €

1 Available 3 Days 11/2

49.85 €

1 Available 10 Days 21/2

Loading...

  1. 1

Basic information

Operation type Key Switching angle(°) 1 x 60 Switching current (max.)(A) 10
Type (misc.) Switching angle 60° Casing/button colour Black Connection (components) Screws
Functions (switches) latch Mounting type Center lock Switch type (category) Changeover switch

Tech Support