Changeover switch 20 A 1 x 60 °

Changeover switch 20 A 1 x 60 °

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CH10 A210-600 FT2 V750D/3H
CH10 A211-600 FT2 V750D/3H
CH10 A220-600 FT2 V750D/3J
CH10 A221-600 FT2 V750D/3J
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Print motif

52.03 €

1 Available 3 Days 11/0/2

60.69 €

1 Available 3 Days 21/0/2

52.03 €

1 Available 3 Days 11/2

60.69 €

1 Available 19 Days 21/2

Loading...

  1. 1

Basic information

Operation type Key Switching angle(°) 1 x 60 Switching current (max.)(A) 20
Type (misc.) Switching angle 60° Casing/button colour Black Connection (components) Screws
Functions (switches) latch Mounting type Center lock Switch type (category) Changeover switch

Tech Support