Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KG20 T203/D-A159 KL51V
Part Number
|
---|
KG20 T203/D-A159 KL51V |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Number of pins | Power (kW) | Thread size | Compatible with (details) | Casing/button colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
93.68 € | 1 | Available | 3 Days | 160 | 85 | 82 | 3 | 7.5 | M20 | M20 gland | Yellow |
Loading...
Switching angle(°) | 1 x 90 | Print motif | 0/1 | Contact type | 1 breaker |
---|---|---|---|---|---|
Type (misc.) | In 0 position lockable | Connection (components) | Screws | Functions (switches) | latch |
Mounting type | Structure | Switch features | Lockable | Switch type (category) | Disconnector |
This page is EMC Disconnector lockable 1 x 90 °, part number KG20 T203/D-A159 KL51V.
You can find the detail information about specifications and dimensions on part number KG20 T203/D-A159 KL51V.
Configure
Basic Attributes
Type
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Number of pins
Power(kW)
Thread size
Compatible with (details)
Casing/button colour
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KG125 T103/D-A070 STM |
KG125 T203/D-A082 STM |
KG160 T103/D-A066 STM |
KG20B T106/D-A046 KL11V |
KG20B T206/D-A059 KL11V |
KG250 T203/D-A075 STM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Number of pins | Power (kW) | Thread size | Compatible with (details) | Casing/button colour |
---|---|---|---|---|---|---|---|---|---|---|---|---|
694.15 € | 1 | Available | 21 Days | 560 | 280 | 180 | 3 | 45 | M50 | M50 cable gland | Black | |
698.52 € | 1 | Available | 20 Days | 560 | 280 | 180 | 3 | 45 | M50 | M50 cable gland | Yellow | |
742.24 € | 1 | Available | 3 Days | 560 | 280 | 180 | 3 | 55 | M63 | M63 cable gland | Black | |
141.61 € | 1 | Available | 3 Days | 190 | 100 | 93 | 6 | 7.5 | M25 | M25 cable gland | Black | |
141.61 € | 1 | Available | 21 Days | 190 | 100 | 93 | 6 | - | M25 | M25 cable gland | Yellow | |
814.39 € | 1 | Available | 21 Days | 560 | 280 | 180 | 3 | 90 | M63 | M63 cable gland | Yellow |