Isolator switch with door interlock 1 x 90 ° (Part Numbers)

Isolator switch with door interlock 1 x 90 °

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Switching angle(°): 1 x 90
・Connection (components): Screws
・Switch features: + door interlock
・Switch type (category): Isolator switch
・Mounting type: DIN rail
・Functions (switches): latch
・Number of pins: 3

[Features]
・The KG switch series: Positive contact movement during making and breaking operations
・Higher dimensioned air and creepage distances for 690 V or 1000 V
・For ease of installation, switch terminals are on the same plane as the power conductors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KG20B T203/09 VE
KG32B T203/09 VE
KG41B T203/09 VE
KG41B T203/12 VE
KG64B T203/09 VE
KG64B T203/12 VE
KG80 T103/09 VE
KG80 T203/09 VE
KG80 T203/12 VE
KG100 T103/12 VE
KG100 T203/09 VE
KG100 T203/12 VE
KG125 T103/09 VE
KG125 T103/12 VE
KG125 T203/09 VE
KG160 T203/12 VE
KG210 T203/13 VE
KG250 T103/13 VE
KG250 T203/13 VE
KG315 T103/13 VE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation type Power
(kW)
Switching current (max.)
(A)
Casing/button colour

48.77 €

1 Available 3 Days -7.525Yellow

56.36 €

1 Available 3 Days -1132Yellow

62.87 €

1 Available 3 Days -1540Yellow

89.32 €

1 Available 3 Days Toggle1540Yellow

80.60 €

1 Available 3 Days -2263Yellow

104.57 €

1 Available 3 Days Toggle2263Yellow

102.39 €

1 Available 3 Days -3080Black

102.39 €

1 Available 3 Days -3080Yellow

130.71 €

1 Available 3 Days Toggle3080Yellow

153.03 €

1 Available 3 Days Toggle37100Black

125.27 €

1 Available 21 Days -37100Yellow

153.03 €

1 Available 19 Days Toggle37100Yellow

185.83 €

1 Available 3 Days -45125Black

202.21 €

1 Available 19 Days Toggle45125Black

185.83 €

1 Available 3 Days -45125Yellow

240.48 €

1 Available 19 Days Toggle55160Yellow

294.05 €

1 Available 19 Days Toggle75200Yellow

311.55 €

1 Available 20 Days Toggle90250Black

315.92 €

1 Available 3 Days Toggle90250Yellow

388.07 €

1 Available 19 Days Toggle110315Black

Loading...

  1. 1

Basic information

Number of pins 3 Switching angle(°) 1 x 90 Print motif 0/I
Type (misc.) + door interlock Connection (components) Screws Functions (switches) latch
Mounting type DIN rail Switch features + door interlock Switch type (category) Isolator switch

Tech Support