Isolator switch 1 x 90 °

Isolator switch 1 x 90 °

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Switching angle(°): 1 x 90
・Connection (components): Plug & Clip
・Functions (switches): latch
・Mounting type: Center lock
・Switch type (category): Isolator switch
・Recess diameter(mm): 22

[Features]
・The KG switch series: Positive contact movement during making and breaking operations
・Higher dimensioned air and creepage distances for 690 V or 1000 V
・For ease of installation, switch terminals are on the same plane as the power conductors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KG10B T102/01 FT2
KG10B T103/01 FT2
KG10B T202/01 FT2
KG10B T203/01 FT2
KG20B T103/01 FT2
KG20B T203/01 FT2
KG32B T103/01 FT2
KG32B T203/01 FT2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Power
(kW)
Switching current (max.)
(A)
Switching voltage
(V)
Switch position Casing/button colour

32.15 €

1 Available 3 Days 1.5202302 x Off/OnBlack

39.64 €

1 Available 3 Days 5.520-3 x Off/OnBlack

31.07 €

1 Available 3 Days 1.5202302 x Off/OnYellow

39.64 €

1 Available 3 Days 5.520-3 x Off/OnYellow

44.44 €

1 Available 3 Days 7.525-3 x Off/OnBlack

44.44 €

1 Available 3 Days 7.525-3 x Off/OnYellow

49.85 €

1 Available 3 Days 1132-3 x Off/OnBlack

49.85 €

1 Available 3 Days 1132-3 x Off/OnYellow

Loading...

  1. 1

Basic information

Product size (height)(mm) 64 Product size (width)(mm) 64 Recess diameter(mm) 22
Switching angle(°) 1 x 90 Print motif 0/I Type (misc.) Quick mounting 22 mm
Connection (components) Plug & Clip Functions (switches) latch Mounting type Center lock
Switch type (category) Isolator switch

Tech Support