Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CG4 A210-600 FS2 |
CG4 A210-621 FS2 |
CG4 A211-600 FS2 |
CG4 A211-621 FS2 |
CG4 A212-621 FS2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Print motif | |
---|---|---|---|---|---|---|
27.85 € | 1 | Available | 3 Days | 1 | 1/0/2 | |
26.77 € | 1 | Available | 3 Days | 1 | Manual/0/Auto | |
36.43 € | 1 | Available | 3 Days | 2 | 1/0/2 | |
36.43 € | 1 | Available | 3 Days | 2 | Manual/0/Auto | |
44.44 € | 1 | Available | 3 Days | 3 | Manual/0/Auto |
Loading...
Operation type | Toggle | Product size (height)(mm) | 30 | Product size (width)(mm) | 30 |
---|---|---|---|---|---|
Switching angle(°) | 2 x 60 | Switching current (max.)(A) | 10 | Casing/button colour | Black |
Connection (components) | Plug & Clip | Functions (switches) | latch | Mounting type | Center lock |
Switch type (category) | Isolator switch |