Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CH10 A200-600 FT2 V750D/3H
Part Number
|
---|
CH10 A200-600 FT2 V750D/3H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operation type | Number of pins | Type (misc.) | Connection (components) | |
---|---|---|---|---|---|---|---|---|
48.77 € | 1 | Available | 3 Days | Key | 1 | Switching angle 60° | Screws |
Loading...
Switching angle(°) | 1 x 60 | Switching current (max.)(A) | 20 | Print motif | 0/1 |
---|---|---|---|---|---|
Casing/button colour | Black | Functions (switches) | latch | Mounting type | Center lock |
Switch type (category) | Isolator switch |
This page is Isolator switch 20 A 1 x 60 °, part number CH10 A200-600 FT2 V750D/3H.
You can find the detail information about specifications and dimensions on part number CH10 A200-600 FT2 V750D/3H.
Part Number |
---|
CH10 A200-600 FT2 |
CH10 A201-600 FT2 |
CH10 A202-600 FT2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operation type | Number of pins | Type (misc.) | Connection (components) |
---|---|---|---|---|---|---|---|---|
25.55 € | 1 | Available | 3 Days | Toggle | 1 | Off switch | Plug & Clip | |
28.93 € | 1 | Available | 3 Days | Toggle | 2 | Off switch | Plug & Clip | |
33.21 € | 1 | Available | 3 Days | Toggle | 3 | Off switch | Plug & Clip |