Uniselector 10 A 2 x 60 ° (Part Numbers)

Uniselector 10 A 2 x 60 °

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CG4 A230-600 FS2
CG4 A230-600 FS2 V750D/2J
CG4 A231-600 FS2 V750D/2J
CG4 A250-600 FS2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation type Product size (height)
(mm)
Product size (width)
(mm)
Number of pins Print motif Type (misc.) Connection (components)

33.21 €

1 Available 3 Days Toggle303011/2/3Wafer SwitchesPlug & Clip

45.52 €

1 Available 3 Days Key--11/2/3-Screws

48.77 €

1 Available 3 Days Key--11/2/3/4-Screws

44.44 €

1 Available 3 Days Toggle303021/2/3Wafer SwitchesPlug & Clip

Loading...

  1. 1

Basic information

Switching angle(°) 2 x 60 Switching current (max.)(A) 10 Casing/button colour Black
Functions (switches) latch Mounting type Center lock Switch type (category) Uniselector

Tech Support