Uniselector 10 A 3 x 60 ° (CG4 A241-600 FS2)

Uniselector 10 A 3 x 60 ° CG4 A241-600 FS2

Click on this image to zoom in.

Click on this image to zoom in.

  • Uniselector 10 A 3 x 60 ° CG4 A241-600 FS2
  • Uniselector 10 A 3 x 60 ° CG4 A241-600 FS2
  • Volume Discount

Product Details:

Manufacturer part number: CG4 A241-600 FS2

Brand: KRAUS & NAIMER

Price: 31.07

Delivery time: 3 Days


Technical Data:

Number of pins: 1

Print motif: 0/1/2/3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CG4 A241-600 FS2

Part Number
CG4 A241-600 FS2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Print motif

31.07 €

1 Available 3 Days 10/1/2/3

Loading...

  1. 1

Basic information

Operation type Toggle Product size (height)(mm) 30 Product size (width)(mm) 30
Switching angle(°) 3 x 60 Switching current (max.)(A) 10 Type (misc.) Wafer Switches
Casing/button colour Black Connection (components) Plug & Clip Functions (switches) latch
Mounting type Center lock Switch type (category) Uniselector

This page is Uniselector 10 A 3 x 60 °, part number CG4 A241-600 FS2.
You can find the detail information about specifications and dimensions on part number CG4 A241-600 FS2.

Variation of this product

Part Number
CG4 A231-600 FS2
CG4 A251-600 FS2
CG4 A261-600 FS2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins Print motif

34.28 €

1 Available 3 Days 11/2/3/4

49.85 €

1 Available 3 Days 21/2/3/4

43.35 €

1 Available 3 Days 20/1/2/3

Tech Support