Double-ended Cordset, Female, M12x1, Straight, Male, M12x1, Straight, Shielded (8046282)

Double-ended Cordset, Female, M12x1, Straight, Male, M12x1, Straight, Shielded 8046282

Click on this image to zoom in.

Click on this image to zoom in.

  • Double-ended Cordset, Female, M12x1, Straight, Male, M12x1, Straight, Shielded 8046282
  • Double-ended Cordset, Female, M12x1, Straight, Male, M12x1, Straight, Shielded 8046282
  • Volume Discount

Product Details:

Manufacturer part number: 8046282

Brand: ESCHA

Price: 42.27

Delivery time: 3 Days


Technical Data:

Nominal current: 4 A

Nominal voltage: 250 V

Cable length: 2 m

No. of pins (RJ): 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8046282

Part Number
8046282
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Cable length
(m)
No. of pins (RJ)

42.27 €

1 Available 3 Days 425024

Loading...

  1. 1

Basic information

Connection direction straight Max. temperature(°C) +90 Min. temperature(°C) -30
Thread type connection side M12 Cable colour Black Coding A
Connector type Socket Connector standard Sensor connector Connection side A (sensors/actuators) M12 plug, straight
Connection side B (sensors/actuators) M12 plug, straight Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Contact surface Gold plated
Contact material CuSn Seal type Screw-on

This page is Double-ended Cordset, Female, M12x1, Straight, Male, M12x1, Straight, Shielded, part number 8046282.
You can find the detail information about specifications and dimensions on part number 8046282.

Variation of this product

Part Number
8046283
8046295
8046968
8047024
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Cable length
(m)
No. of pins (RJ)

48.77 €

1 Available 3 Days 425054

53.11 €

1 Available 3 Days 46054+Terre

48.77 €

1 Available 3 Days 23028

65.03 €

1 Available 3 Days 1.530212

Tech Support