Manufacturer part number: 8044017
Brand: ESCHA
Price: 19.16 €
Delivery time: 3 Days
No. of pins (RJ): 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8044017
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Connection direction | straight |
---|---|---|---|---|---|
Cable length(m) | 2 | Max. temperature(°C) | +90 | Min. temperature(°C) | -30 |
Thread type connection side | M8 | Cable colour | Black | Coding | A |
Connector type | Socket | Connector standard | Sensor connector | Connection side A (sensors/actuators) | M8 plug, straight |
Connection side B (sensors/actuators) | M8 plug, straight | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Contact surface | Gold plated |
Contact material | CuSn | Seal type | Screw-on |
This page is Double-ended Cordset, Female, M8x1, Straight, Male, M8x1, Straight, part number 8044017.
You can find the detail information about specifications and dimensions on part number 8044017.
Part Number |
---|
8044002 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of pins (RJ) |
---|---|---|---|---|---|---|
17.99 € | 1 | Available | 3 Days | 3 |