Single-ended Cordset, Female, M12x1, Angled, Shielded (8047005)

Single-ended Cordset, Female, M12x1, Angled, Shielded 8047005
  • Volume Discount

Product Details:

Manufacturer part number: 8047005

Brand: ESCHA

Price: 54.20

Delivery time: 3 Days


Technical Data:

Nominal current: 1.5 A

Nominal voltage: 30 V

No. of pins (RJ): 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8047005

Part Number
8047005
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
No. of pins (RJ)

54.20 €

1 Available 3 Days 1.53012

Loading...

  1. 1

Basic information

Connection direction right angle Cable length(m) 5 Max. temperature(°C) +90
Min. temperature(°C) -30 Thread type connection side M12 Coding A
Connector type Socket Connector standard Sensor connector Connection (components) Open end cable
Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) Customisable Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)
Contact surface Gold plated Contact material CuSn Seal type Screw-on

Tech Support